Product family information
Description
MASTER PL-T TOP is an efficient compact fluorescent lamp, typically used in general downlights for retail, hospitality and office applications demanding higher lighting levels. The Philips amalgam technology guarantees optimum performance in applications with a wide temperature range, enabling significantly higher output and efficacy levels. The 4-pin version is designed for operation on electronic gear and is provided with a plug-in/pull-out lamp base.
Benefits
Optimized lighting performance over a broad temperature range due to Philips amalgam technology
Hot restrike; moderate light run-up after cooling-down at low temperatures
Features
4-pin base
Philips amalgam technology applied
Applications
Warning & Safety
Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied HF control gear
Shorter lamp life when often switching and not well pre-heated electrodes