Pakistan - English

Philips MASTER PL-T 4 Pin

Widest product range in the world!

Products

Product family information

Description

MASTER PL-T is an efficient compact fluorescent lamp, typically used in general downlights for retail, hospitality and office applications demanding higher lighting levels. The original Philips-invented bridge technology guarantees optimum performance in the application, enabling more light and higher efficacy than the bended technology. The 4-pin version is designed for operation on electronic gear and is provided with a plug-in/pull-out lamp base.

Benefits

  • Optimal light performance for short or long operation per switch-on

  • Substantially more light (about 15% more) per light point than with other similar shapes

Features

  • 4-pin base

  • Philips’ bridging technology applied

Applications

  • Designed for general or supplementary lighting in professional and semi-professional environments
  • Ideal for use in recessed or surface mounted downlighters, wall units, outdoor lighting
  • First choice for short switching cycles, emergency lighting and deep dimming

Warning & Safety

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied HF control gear

  • Shorter lamp life when often switching and not well pre-heated electrodes

Downloads