Product family information
Description
PL-Q is an efficient, square-shaped compact fluorescent lamp, typically used in decorative-lighting luminaires. While offering the advantage of energy-efficient operation, it also provides design freedom for flat ceiling or wall fixtures in particular, due to its low built-in height and uniform spread of light. The 4-pin version is designed for operation on electronic gear.
Benefits
Low built-in height
Multiple light color choice
Features
4-pin base
Fluorescent tri-phosphor technology
Applications
Warning & Safety
Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied HF control gear
Shorter lamp life when often switching and not well pre-heated electrodes