Philips PL-Q 2 Pin

The alternative!

Products

Product Compare
16.2
1,050
3500
-
GR8

Product family information

Description

PL-Q is an efficient, square-shaped compact fluorescent lamp, typically used in decorative-lighting luminaires. While offering the advantage of energy-efficient operation, it also provides design freedom for flat ceiling or wall fixtures in particular, due to its low built-in height and uniform spread of light. The 2-pin version is designed for operation on electromagnetic gear.

Benefits

  • Low built-in height

  • Multiple light color choice

Features

  • 2-pin base with a housing incorporating the special instant starter and capacitor

  • Fluorescent tri-phosphor technology

Applications

  • Ideal for applications such as corridors, toilets, stairwells and reception areas

Warning & Safety

  • Use only with electromagnetic control gear

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position

Downloads