Philips MASTER PL-L Xtra Polar 4 Pin

Optimized for lower temperatures and extra long life!

Products

Product Compare
24.3
1,800
3000
-
2G11

Product family information

Description

MASTER PL-L Xtra Polar is a medium to high-wattage linear compact fluorescent lamp, typically used for lower-temperature applications such as outdoor lighting and cold storage. MASTER PL-L Xtra Polar lamps furthermore provide significantly lower operating costs thanks to their lifetime, which is more than double that of a standard MASTER PL-L lamp, and their very low early failure rate. The original Philips-invented bridge technology guarantees optimum performance in the application, enabling more light and higher efficacy than the bended technology. It is designed for operation on electromagnetic as well as HF electronic gear and is provided with a plug-in/pull-out lamp base.

Benefits

  • Less hassle and lower maintenance costs and facilitating the change from spot to group replacement

  • Optimal light performance for short or long operation per switch-on for lower temperature applications

Features

  • 4-pin base

  • Fluorescent tri-phosphor technology

Applications

  • Residential areas, parks and squares, under canopies in storage and transport areas
  • Cold indoor areas (e.g. warehouses, food cold stores)
  • Light output at low temperatures can be increased even further by applying a transparent heat cap around the top of the lamp

Warning & Safety

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied control gear

  • Shorter lamp life when often switching and not well pre-heated electrodes

Downloads