Products
927904982730
927904983530
927904984030
927904984062
927905783530
927905784030
927906182730
927906183530
Product family information
Description
Philips Linear Compact Fluorescent Lamps offer designers, specifiers and end-users new levels of efficiencies and versatility in sizes,configurations and application possibilities. With so many elegant fixtures available to complement their small size, high light output and advanced technology, Philips Energy Advantage lamps are fast becoming the preferred choice when maximum effciency and sleek design solutions are required.
Benefits
Enhanced performance - 80% light output between 55° and 127 F*
Sustainable lighting solution.
Features
Enhanced Performance
Quad Tube Design