Pakistan - English

Philips MASTER PL-C Xtra 4 Pin

Lowest overall running costs!

Products

Product Compare
18.4
1,200
3000
-
G24q-2

Product family information

Description

MASTER PL-C Xtra is an efficient compact fluorescent lamp, typically used in general downlights for retail, hospitality and office applications. MASTER PL-C Xtra lamps furthermore provide significantly lower operating costs thanks to their lifetime, which is more than double that of a standard MASTER PL-C lamp, and their very low early failure rate. The original Philips-invented bridge technology guarantees optimum performance in the application, enabling more light and higher efficacy than the bended technology. The 4-pin version is designed for operation on electronic HF control gear with integrated pre-heat and is provided with a plug-in/pull-out lamp base.

Benefits

  • Less hassle and lower maintenance costs and facilitating the change from spot to group replacement

  • Optimal light performance for long operation per switch-on

Features

  • 4-pin base

  • Fluorescent tri-phosphor technology

Applications

  • Designed for general or supplementary lighting in professional environments
  • Recessed or surface-mounted downlighters, wall units, table lamps and pendant lamps
  • Suitable for use in applications where maintenance costs are high (high ceilings, difficult to reach): department stores, supermarkets, warehouses, production halls and public areas

Warning & Safety

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied HF control gear

  • Shorter lamp life when often switching and not well pre-heated electrodes

Downloads