Pakistan - English

Philips Tornado T2

Spreadhead spiral shape energy saving products, preferred by over 90% of consumers

Products

Product family information

Description

Tornado has outstanding brightness which makes your colors appear more Vivid. It fits everywhere due to its compact design With comprehensive product range, it allows easy replacement of incandescent lamps all the way

Benefits

  • Outstanding brightness & Vivid Colors

  • Flicker-Free start & Fast run up

Features

  • Long-Life and Energy saving alternative to Incandescent lamps

  • Fast Run-up

Applications

  • Replacement of incandescent lamps both in professional and home applications (hotels, restaurants, shops) where the lamp is not directly visible; especially suitable for use in indoor functional areas
  • Enclosed fixtures required for outdoor applications
  • Not suitable for use with dimmers or electronic gear

Warning & Safety

  • Breaking a lamp is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a closed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • Compact fluorescent lamps have to be treated as special waste, they must be taken to your local waste facilities for recycling. The European Lighting Industry has set up an infrastructure, capable of recycling mercury, other metals, glass etc.

Downloads