Pakistan - English

Philips Eco Twister

Decorative spiral energy-saving lamp with trusted quality

Products

Product family information

Description

This small, compact spiral lamp offers a lifetime of up to 6000 hours. The family includes products from 8 to 23 W, allowing easy replacement of most GLS lamps from 30 to 100 W.

Benefits

  • More than 80% energy saving compared with incandescent lamps of similar light output

  • Average lifetime up to 6 times longer than an incandescent lamp

Features

  • Spiral-shaped alternative to incandescent lamps

  • Better light distribution than with common ‘stick’ CFLi lamps

Applications

  • Widely used to replace incandescent light bulbs in all kinds of general lighting applications
  • Not suitable for dimming or for electronic devices

Warning & Safety

  • Breaking a lamp is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a closed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • Compact fluorescent lamps have to be treated as special waste: they must be taken to your local waste facilities for recycling. The European lighting industry has set up an infrastructure capable of recycling mercury, other metals, glass, etc.

Downloads