Philippines - English

Signify OptiSpace, Bollard, 12.8 W, H1004 mm, 1390 lm, 3000 K, CRI80, Symmetrical, Safety class II, IP66, MSP

BCB500 LED16-4S/830 PSU II S DGR MSP CLO

New

Product Description

Bollard, H1004 mm, Aluminum die cast, Black, Marine salt protected coating, Baseplate, Power supply unit (On/Off), Constant light output, 1390 lm, 12.8 W, 109 lm/W, 3000 K, (0,3818; 0,3796) SDCM<3, CRI80, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug

Order code: 912300060281
Full order code: 872016904188200

Specifications

  • Lamp family code
    LED16 [LED module 1600 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product