Philips LED, T8, 18 W, 6500 K, 2100 lm, 50000 hour(s)

CorePro LEDtube HO 1200mm 18W 865 T8 PH

Product Description

LED, T8, 1200 mm, 18 W, 6500 K, 2100 lm, 50000 hour(s), 116 lm/W, G13, Glass, RG0

Order code: 929003520888
Full order code: 872016919700800

Downloads