Philippines - English

Philips Fortimo FastFlex IP 6KLM 857 HB-90

Product Description

Philips Fortimo FastFlex IP 6KLM 857 HB-90

Order code: 929001429280
Full order code: 694793914535500

Specifications

  • Luminous Flux
    6,100 lm
  • Color Consistency Initial
    5
  • Correlated Color Temperature (Nom)
    5700 K
  • Luminous Efficacy (rated) (Nom)
    148 lm/W
  • Color rendering index (CRI)
    80

Downloads