Philips Fortimo FastFlex IP 6KLM 840 HB-90

Product Description

Philips Fortimo FastFlex IP 6KLM 840 HB-90

Order code: 929001429080
Full order code: 694793914531700

Specifications

  • Luminous Flux
    6,100 lm
  • Color Consistency Initial
    5
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    148 lm/W
  • Color rendering index (CRI)
    80

Downloads