Philippines - English

Philips Fortimo FastFlex IP 6KLM 840 HB-60

Product Description

Philips Fortimo FastFlex IP 6KLM 840 HB-60

Order code: 929001428980
Full order code: 694793914529400

Specifications

  • Luminous Flux
    6,100 lm
  • Color Consistency Initial
    5
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    148 lm/W
  • Color rendering index (CRI)
    80

Downloads