Philippines - English

Philips Emergency lighting 3 hours duration Pro version, White

EM120B LED2S EL3 WH

Product Description

Polycarbonate, White, Power supply unit (On/Off), 180 lm, 4 W, 90 lm/W, 5000 K, (0.34, 0.35) SDCM<3, Very wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole, Emergency lighting 3 hours duration Pro version

Order code: 912401483241
Full order code: 871869979146999

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483241 en_PH pdf 375.4 kB

Brochures

Install instructions
Installation instructino Emergency downlight EM120B pdf 659.7 kB

Visuals

Product-Photographs-912401483241_EU
Multiple assets
Product-Diagrams-912401483241_EU
Multiple assets

Photometry and Lighting design

Revit file
Emergency Downlight EM120B revit zip 966.8 kB