Product family information
Description
The Pierlite Shadow Floodlight Gen3 has been designed into a sleek low profile housing providing high functionality with style, it is available in 15W/30W lumen select, 50W, 100W and 200W variants its versatility with colour select is suitable for residential, commercial and light industrial applications.
Benefits
Available in 15/30W, 50W, 100W and 200W with 3000K/4000K/5000K colour temperature options.
Slimline chromated LM6 marine grade aluminum housing finished in a RAL7021 black powder-coated finish
Features
1m flex with 16mm cable gland for 15/30W and 50W variants and 20mm cable gland for 100W and 200W variants suitable for replacement to allow for IP65 protective conduit to be installed to provide mechanical protection against cockatoos or similar
Increased 4KV/6KV surge immunity for additional protection against surge spike through the electrical system