New Zealand - English

Philips Essential SmartBright G5 LED Floodlight

Reliable, Energy saving LED Floodlight

Products

Product family information

Description

The Essential SmartBright G5 LED Floodlight is the new successor with robust die-cast aluminum housing suitable for general outdoor application. Lightweight, with a robust die-cast aluminum housing and corrosion-proof coating, it’s suitable for general outdoor applications. Plus, with a higher efficacy than the previous generation, it also saves more energy.

Benefits

  • Reliable quality and performance

  • Outstanding savings

Features

  • CCT: 3000K, 4000K, 6500K

  • Power: 10W, 20W, 30W, 50W, 70W, 100W, 150W and 200W

Applications

  • Warehouses
  • Landscape
  • Arena and Sports
  • Billboard
  • Parking area lighting
  • Amenity

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential SmartBright G5 LED Floodlight en_NZ pdf 349.6 kB

Visuals

Family-Photographs-Essential SmartBright G5 LED Floodlight
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential SmartBright G5 LED Floodlight
Multiple assets - Software Plugins