Product Description
Aluminum die cast, Aluminum, Mounting bracket adjustable, Power supply unit (On/Off), 36000 lm, 280 W, 127 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 3-pole