New Zealand - English

Philips HID-PV m PGJ5 20/S CDM HPF 220-240V

Product Description

Philips HID-PV m PGJ5 20/S CDM HPF 220-240V

Order code: 913700656766
Full order code: 872790077128200

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.25 mA
Inrush Current Width
0.40 ms
Inrush Current Peak (Max)
15 A
Number of Products on MCB (16A Type B) (Nom)
24

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700656766 en_NZ pdf 222.0 kB

Visuals

Product-Photographs-913700656766_EU
Multiple assets - Visuals
Product-Diagrams-913700656766_EU
Multiple assets - Visuals