Philips LED, T8, 22 W, 6500 K, 2200 lm, 50000 hour(s)

CorePro LEDtube 1500mm 21.4W 865 T8AU1CT

Product Description

LED, T8, 1500 mm, 22 W, 6500 K, 2200 lm, 50000 hour(s), 100 lm/W, G13, Glass, RG0

Order code: 929003547520
Full order code: 872110303644500

Downloads