Philips LEDbulb, A60, not dimmable, 100 W, B22, 4000 K, 1535 lm, 50000 hour(s), Glass

LED CLA 7.3W A60 B22 4000K FR UE SRT6

Product Description

LEDbulb, A60, not dimmable, 100 W, B22, 4000 K, 1535 lm, 50000 hour(s), Glass, 210 lm/W, RG1

Order code: 929003625819
Full order code: 872016939433900

Specifications

Cap-Base
B22
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003625819 en_NZ pdf 569.3 kB

Visuals

Product-Photographs-929003625819_EU
Multiple assets - Visuals
Product-Diagrams-929003625819_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED CLA 7.3W A60 B22 4000K FR UE SRT6 IES 2.3 kB

Other

Environmental product declaration
Environmental product declaration pdf 785.4 kB