New Zealand - English

Philips LEDbulb, R80, dimmable, 60 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 950 lm, 15000 hour(s), Plastic

LEDR80 9W E27 DS FR DIM 1CT/6

Product Description

LEDbulb, R80, dimmable, 60 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 950 lm, 15000 hour(s), Plastic, 105 lm/W

Order code: 929004273319
Full order code: 872110307107100

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004273319 en_NZ pdf 288.4 kB

Visuals

Product-Photographs-929004273319_EU
Multiple assets - Visuals
Product-Diagrams-929004273319_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDR80 9W E27 DS FR DIM 1CT/6 IES 5.7 kB