New Zealand - English

Philips LEDspot, PAR38, not dimmable, 120 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1200 lm, 15000 hour(s), Plastic

LEDPAR38 12W E27 DS FR ND IP65 2CT/3

Product Description

LEDspot, PAR38, not dimmable, 120 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1200 lm, 15000 hour(s), Plastic, 100 lm/W

Order code: 929004273229
Full order code: 872110307105700

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004273229 en_NZ pdf 266.6 kB

Visuals

Product-Photographs-929004273229_EU
Multiple assets - Visuals
Product-Diagrams-929004273229_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDPAR38 12W E27 DS FR ND IP65 2CT/3 IES 5.5 kB