Philips FlexBlend, Surface Mounted, 20.5 W, 1200x200 mm; H73 mm, 2800 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

SM340C 28S/940 DEIA PCS L120 WH

Product Description

1200x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 2800 lm, 20.5 W, 136 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910925867865
Full order code: 871951418228800

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SM340C 28S/940 DEIA PCS L120 WH txt 4.1 kB
Product leaflet
Localized commercial leaflet 910925867865 en_NZ pdf 528.6 kB

Brochures

Install instructions
FlexBlend S&S_SM340C_SP340P_MI-SLR pdf 1.7 MB

Visuals

Product-Photographs-910925867865_EU
Multiple assets - Visuals
Product-Diagrams-910925867865_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM340C 28S/940 DEIA PCS L120 WH IES
Revit file
SM340C 28S/940 DEIA PCS L120 WH 910925867865 ZIP
Dialux
ULD File - SM340C 28S/940 DEIA PCS L120 WH ULD
Relux
ROLF File - SM340C 28S/940 DEIA PCS L120 WH ROLFZ
LDT
LDT File - SM340C 28S/940 DEIA PCS L120 WH LDT