New Zealand - English

Philips StoreFlow, Track flood (double), 77 W, 9800 lm, PremiumWhite, 4000 K, CRI>90, DALI, Interact Ready, Double asymmetric optic, Black

ST762T 49S/PW940 DIA BK

Product Description

Track flood (double), Aluminum, Black, Dali dimming Interact System ready, 9800 lm, 77 W, 128 lm/W, PremiumWhite, 4000 K, (0.374,0.364)<2, CRI>90, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102538
Full order code: 872016901176200

Specifications

Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102538 en_NZ pdf 433.5 kB

Brochures

Install instructions
Installation instructions StoreFlow pdf 1.1 MB

Visuals

Product-Photographs-910505102538_EU
Multiple assets - Visuals
Product-Diagrams-910505102538_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST762T 49S/PW940 DIA BK IES
Revit file
ST762T 49S/PW940 DIA BK 910505102538 ZIP
Dialux
ULD File - ST762T 49S/PW940 DIA BK ULD
Relux
ROLF File - ST762T 49S/PW940 DIA BK ROLFZ
LDT
LDT File - ST762T 49S/PW940 DIA BK LDT