New Zealand - English

Philips GreenUp Round Highbay

Classic, economical and reliable highbay luminaire

Products

Product Compare
Clear all

Sorry, no results found for {name}

Product family information

Description

The GreenUp Round Highbay range of luminaires provides the optimal balance between basic performance and price. The family covers a wide product range with a variety of options, competitive specifications, and long-term quality and reliability. The range is suitable for most industrial applications.

Benefits

  • Excellent energy savings, great value for money

  • High light quality with a range of lumen packages for different applications

Features

  • 140 lm/W system efficacy

  • Narrow and wide beam options

Applications

  • Manufacturing
  • Warehouse

Specifications

  • Reflector material
    Surface Suspended Pipe
  • Mains Voltage
    -20 to +45 ºC
  • Optical cover/lens material
    LED
  • Protection Class IEC61140
    220-240V / 50-60Hz
  • Optical Accessories
    Flying cable
  • Mechanical Accessories
    Mounting bracket
  • Optical Accessories
    Reflector
  • Ingress protection
    PSU: non-dimmable
  • Material
    Housing: die-cast aluminum
  • Optical Accessories
    L70
  • Optical cover/lens material
    <15%
  • Material
    11klm - 30klm
  • Optical Accessories
    77W - 207W
  • Protection Class IEC61140
    Up to 143lm/W
  • Optical cover/lens material
    4000K 6500K
  • Mechanical Accessories
    80
  • Mechanical Accessories
    WB NB
  • Reflector material
    Aluminum
  • Optical Accessories
    PC
  • Optical cover/lens material
    Clear
  • Light Source
    Class I
  • Lumen maintenance at median useful life 50.000h
    IK06
  • Ingress protection
    IP65

Downloads