New Zealand - English

Philips Varilume LED Downlight, 7.5 W, 650 lm, 2700 K, Beam angle 90°, White

DN031B LED6/827 PSR-E D90 NZ

Product Description

Metal–Plastic, White, Power supply unit external (On/Off), 650 lm, 7.5 W, 86 lm/W, 2700 K, (0.4589, 0.4133@100%/50%) 5, Beam angle 90°, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Screw connection block

Order code: 929003264408
Full order code: 871951449607100

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Lighting Technology
LED
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003264408 en_NZ pdf 520.5 kB

Visuals

Product-Photographs-929003264408_EU
Multiple assets - Visuals
Product-Diagrams-929003264408_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN031B LED6/827 PSR-E D90 NZ ies 2.5 kB