Malaysia - English

Philips UniBar Compact

Direct View Linear Luminaires for Creative Architectural and Media Façade Applications

New

Products

Product family information

Description

UniBar Compact is a surface mounted, exterior-rated and slim sized linear LED direct view luminaire that is designed for façade and outdoor architectural lighting applications. The robust mechanical and unique optical design make it ideal for buildings facades, media facades, bridges, overpasses and any application that requires a slim linear direct view lighting solution. Direct view PMMA cover, through wiring for end-to-end connection and DMX control option available with up to 12 pixels (12IDs) to give architects and designers the freedom to explore a wide range of concepts and design with no limitations. Available in white, monochromatic colors, RGB, RGBW and tunable white.

Benefits

  • Low power LEDs deliver a smooth and soft lighting distribution

  • Up to 12 pixels (12IDs) for easy and flexible control

Features

  • Standard: RGBW, RGB, 2700K, 3000K and 4000K

  • Optional 5000K, Monochromatic Colors and Tunable White

Applications

  • Bridges, Monuments, Facades
  • Parks and Plazas
  • Landscape

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniBar Compact en_MY pdf 235.5 kB

Visuals

Family-Photographs-UniBar Compact
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-UniBar Compact
Multiple assets - Software Plugins