Philips Ecofit, LEDtube, T8, EM, Single-end, 1200 mm, 220-240 V, 18 W, 36W TL-D, 4000 K, 1800 lm, 15000 hour(s)

Ecofit E LEDtube 1200mm 18W 740 T8 I MY

Product Description

Ecofit, LEDtube, T8, EM, Single-end, 1200 mm, 220-240 V, 18 W, LED alternative to 36W TL-D, 4000 K, 1800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003550737
Full order code: 871951447540300

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003550737 en_MY pdf 620.5 kB

Visuals

Product-Photographs-929003550737_EU
Multiple assets - Visuals
Product-Diagrams-929003550737_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit E LEDtube 1200mm 18W 740 T8 I MY IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929001184608-EPD pdf 784.4 kB