Philips Flex Cove G5

FlexCove G5: create beautiful coving with flexible, tunable and energy-efficient LED strip lighting

Products

Product family information

Description

Philips FlexCove G5 is the latest generation of our popular LED cove lighting. This comprehensive new family of flexible strip lights are designed to follow straight lines or curves to create beautiful ambiances that highlight architectural details in tunable white or colored light. These customizable cove lighting strips also promise excellent energy-saving performance, superb lighting uniformity, and color consistency. All with a long lifetime that promises less lumen decay or color shifts. So with FlexCove G5, you can flex your accent lighting to suit the requirements of any project - beautifully.

Benefits

  • Energy-efficient LED cove lighting

  • Flexible design for straight lines or curves

Features

  • Up to 140lm/W for energy-efficient performance

  • 400lm – 2000lm options available, both with a choice of CRI 80 or CRI 90

Applications

  • Hospitality
  • Offices
  • Retail

Specifications

  • Type
    LS170S G2 - Basic version LS170S PRO - PRO version with higher lm/W and more LED qty./m
  • Mounting type
    Surface Mounted and accessory available recessed with selected mounting accessory
  • Operating Temperature range
    -25 to +45ºC
  • Light Source
    LED 2835
  • Mains Voltage
    24VDC
  • Mechanical Accessories
    various mounting bracket parts including surface mount and recessed.
  • Electrical Accessories
    connector with leader cable connectors
  • Dimming
    Driver to be ordered separately PSU: non-dimmable PSR: 1-10V PSD: DALI
  • Control system input
    external driver to be ordered separately: DALI / 1-10V / DMX
  • Luminous flux
    420~450lm @830,1m length 800~820lm @830,1m length 840~880lm @830,1m length 1200~1250lm @830,1m length 1600~1650lm @830,1m length 2000lm @830,1m length 2000lm @940, 1m length
  • Power consumption
    3.4W ~ 16.5W per meter
  • Luminaire efficacy
    Up to 140lm/W, depending on congifuration
  • Correlated color temperature - CCT
    827, 830, 840, 927, 930, 940, RGBW, Tunable White(2700K-6500K & 2200K-4000K)
  • Color Rendering index - CRI
    CRI80, CRI90
  • Optical cover/lens finish
    Linear diffuser as accessory included in the mounting accessory kit.
  • Protection Class IEC61140
    Class III
  • Mechanical impact protection
    IK03
  • Ingress protection
    IP20 / IP44
  • Light source replaceable
    No
  • Driver replaceable
    Yes, external driver to be ordered separately
  • Overall length
    5000mm per roll
  • Warranty
    3yrs

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Flex Cove G5 en_MY pdf 787.2 kB

Visuals

Family-Photographs-Flex Cove G5
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Flex Cove G5
Multiple assets - Software Plugins
Family IES collection
Flex Cove G5 zip 72.0 kB