Malaysia - English

Philips LED HPI, T-shape, Mains only, 220-240 V, 30 W, 60W CFL, 45W HID, E27, 3000 K, 3000 lm, 15000 hour(s)

TForce Core HB 30W E27 830 GN3

Product Description

LED HPI, T-shape, Mains only, 220-240 V, 30 W, LED alternative to 60W CFL, 45W HID, E27, 3000 K, 3000 lm, 15000 hour(s), 100.00 lm/W

Order code: 929002408308
Full order code: 871869978059300

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002408308 en_MY pdf 568.9 kB

Visuals

Product-Photographs-929002408308_EU
Multiple assets - Visuals
Product-Diagrams-929002408308_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 30W E27 830 GN3 IES 913 B

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-Highbay-HPI-SON-COMF-6486150-Ref-929002408837 pdf 751.0 kB