Philips MASTER, LED SON-T, Others, EM/Mains, 100-277 V, 55 W, 100, E40, 4000 K, 9000 lm, CRI 70, 50000 hour(s)

TForce LED Road 55W E40 740 MV

Product Description

MASTER, LED SON-T, Others, EM/Mains, 100-277 V, 55 W, LED alternative to 100, E40, 4000 K, 9000 lm, CRI 70, 50000 hour(s), 163.00 lm/W, EEL C, PF 0.9, IP40, SVM 2, PstLM 1

Order code: 929002068708
Full order code: 871869967479300

Specifications

Cap-Base
E40
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Tendertext
Tender text - TForce LED Road 55W E40 740 MV txt 2.2 kB
Product leaflet
Localized commercial leaflet 929002068708 en_MY pdf 538.5 kB

Visuals

Product-Photographs-929002068708_EU
Multiple assets - Visuals
Product-Diagrams-929002068708_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce LED Road 55W E40 740 MV IES 118.6 kB