Malaysia - English

Philips Trunklinea Plus

New Trunklinea Plus Batten provide flexibility to customer to choose from 3 CCT and 4 different size and lumen packages, based on their specific need

Products

31600 Trunklinea Plus  LED3/WW L300 GM
31600 Trunklinea Plus  LED3/WW L300 GM
911401868080
31600 Trunklinea Plus  LED3/NW L300 GM
31600 Trunklinea Plus  LED3/NW L300 GM
911401868180
31600 Trunklinea Plus  LED3/CW L300 GM
31600 Trunklinea Plus  LED3/CW L300 GM
911401868280
31600 Trunklinea Plus LED6/WW L600 GM
31600 Trunklinea Plus LED6/WW L600 GM
911401868380
31600 Trunklinea Plus LED6/NW L600 GM
31600 Trunklinea Plus LED6/NW L600 GM
911401868480
31600 Trunklinea Plus LED6/CW L600 GM
31600 Trunklinea Plus LED6/CW L600 GM
911401868580
31600 Trunklinea Plus LED9/WW L900 GM
31600 Trunklinea Plus LED9/WW L900 GM
911401868680
31600 Trunklinea Plus LED9/NW L900 GM
31600 Trunklinea Plus LED9/NW L900 GM
911401868780

Product family information

Description

The new Philips Trunklinea Plus offers exceptional value. It is Perfect for your everyday lighting installations. Available in 4 standard sizes and 3 CCTs to provide flexibility to customer. It provide quality light and substantial energy and maintenance savings. This new batten range can be used to replace traditional battens with T5 fluorescent lamps.

Benefits

  • Slim and trunkable, integrated design

  • Polycarbonate housing with one pc extrusion process

Features

  • 15,000 hrs life, L70/B50

  • 1 year warranty

Applications

  • Hospitality
  • Offices
  • Residential

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Trunklinea Plus en_MY pdf 275.3 kB

Visuals

Family-Photographs-Trunklinea Plus
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Trunklinea Plus
Multiple assets - Software Plugins