Philips RS350 G2 RC Rd D75 9W 40K 36D 1H

Product Description

Philips RS350 G2 RC Rd D75 9W 40K 36D 1H

Order code: 929003217210
Full order code: 692234195804500

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Nominal lifetime
25,000 hour(s)
Switching Cycle
15,000
Lighting Technology
LED
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003217210 en_MY pdf 213.6 kB

Visuals

Product-Photographs-929003217210_EU
Multiple assets - Visuals
Product-Diagrams-929003217210_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS350 G2 RC Rd D75 9W 40K 36D 1H ies 2.3 kB