Philips Maxos fusion Office

Maxos fusion Office: Flexible solution delivers ideal light output

Products

Product family information

Description

Maxos fusion is an adaptable LED trunk mounted luminaire that offers an excellent quality of light. It’s an efficient and flexible lighting solution that can be used in a variety of applications including industrial, commercial and office environments, offering a range of lighting options to meet different requirements.With the freedom to position these fixtures as required and the integration of other services/third-party hardware, the system allows you to reduce ceiling clutter. It can also be easily re-configured to accommodate future lay-out changes. The infrastructure is enabled to integrate sensors for data collection, giving you the opportunity to use insightful granular information to support your business.

Benefits

  • A flexible office, with application flexibility to the choice of luminaires to fit many office areas.

  • Future ready: scalable and ready to be connected to controls and lighting systems.

Features

  • Fully office compliant (UGR <19, L65< 3000cd/m2), light level according to office application requirements

  • Best-in-class efficacy > 140 lm/W

Applications

  • Offices
  • Education
  • Retail

Warning & Safety

  • The product is IP20 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Maxos fusion Office en_IN pdf 353.7 kB
Install instructions
Maxos fusion Office-Installation instruction pdf 658.6 kB

Visuals

Family-Photographs-Maxos fusion Office
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Maxos fusion Office
Multiple assets - Software Plugins