Philips Maxos fusion Office, Trunking mounted, 39 W, 1520x186 mm, 5600 lm, 4000 K, DALI, Interact Ready, UGR16, TP(b)
SM970X 56S/840 DIA D/I MXO W19L152 WH
Product Description
Trunking mounted, 1520x186 mm, Steel, White, Dali dimming Interact System ready, 5600 lm, 39 W, 144 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR16, L65≤3000 cd/m², Wide beam, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole, TP(b) diffuser flammability class
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years