India - English

Philips DaySpace

Light as Natural as Daylight

Products

Product family information

Description

For the modern workspace lighting challenges that may inspire exciting new concepts or rejuvenate routine patterns, DaySpace offers a distinctive approach with the emphasis on the overall integrated look of the ceiling rather than on the luminaire itself. DaySpace discreetly integrates into the ceiling to deliver soft and ethereal yet brilliant environments. A luminous web or well-defined squares perched for a geometric yet whimsical space – DaySpace comes to your design rescue. For the Architects, Designers & Real Estate Professionals Designing/ Developing Next Gen Office Spaces DaySpace Provides. Creative Freedom to Blend in Lighting as an Architectural Element of the office. The opportunity to create the desired ambience through its customizable nature. To Declutter and break away from the Boring 2’x2’ Lighting. Because of its unique design that minimizes the intrusion of the lighting surface into the office architecture and create a completely customized ambience

Benefits

  • An artificial skylight that delivers excellent light quality, to bring you close to natural light

  • Use of standard ceiling tile over the luminaire maintains visual consistency on the ceiling & better acoustics

Features

  • Intelligent inner edge light

  • Seamless Joints

Applications

  • Modern Workspaces
  • Institutions
  • Hospital
  • Community Centers
  • Auditoriums

Warning & Safety

  • Meant for Indoor Application Only. Should not be used in outdoor environment.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet DaySpace en_IN pdf 635.2 kB
Additional literature
DaySpace_ Troffer_RC740_SP740 pdf 912.5 kB

Visuals

Family-Photographs-DaySpace
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-DaySpace
Multiple assets - Software Plugins