India - English

Philips VistaGlow

Urban style that last. All-purpose lighting solution.

Products

Product family information

Description

VistaGlow bulkhead is an IP65, all-purpose lighting solution meant for indoor and semi outdoor application. This luminaire is designed to offer general lighting for applications such as staircases, circulation areas in the buildings and lift wells etc. VistaGlow bulkhead has robust all-weather design with a pressure die casting housing and polycarbonate cover which are sealed for life to offer a dustproof and waterproof solution. The product is available in three color temperatures to meet the requirements of different applications.

Benefits

  • Aesthetical design that combines well with the interiors

  • Suitable for use on dusty and semi outdoor environment

Features

  • High ingress protection-IP65

  • Impact resitant-IK08

Applications

  • Lift wells
  • Staircases
  • Indoor circulation areas
  • Wall mounted application in semi outdoor area
  • Balconies and terraces
  • Government buildings

Warning & Safety

  • Meant for use in Indoor Industrial environment only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet pdf 3.5 MB

Visuals

Family-Photographs-VistaGlow
Multiple assets

Photometry and Lighting design

Family-IES-VistaGlow
Multiple assets