Philips Greenperform Prime Gen2

Paving the path to performance Excellence

Products

Product family information

Description

In an age where sustainability, high performance/productivity standards and building unique identities are the top priorities for businesses, GreenPerform Prime gen2 provides an unmatched highbay solution for a wide range of applications like warehousing, manufacturing, other industrial applications, atriums, airport concourse, sports halls, etc. GreenPerform Prime Gen2 not only guarantees assured performance but also fits stylishly into diverse design plans. Apart from the unique look and feel, it offers best in class system efficacy, superior light quality, multiple beam angles, and glare control to provide the users with nothing less than the best in the industry

Benefits

  • Best in class efficacy of 160 lum/w and Quality lighting leads to lowering total cost of opportunity.

  • High quality material and design leads to longer life class for luminaire

Features

  • Ingress Protection -IP65

  • Impact Resistance IK08

Applications

  • Manufacturing
  • Warehouses
  • Airports
  • Small Manufacturing facilities

Warning & Safety

  • Meant for use in Indoor Industrial environment only.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Greenperform Prime Gen2 en_IN pdf 508.0 kB

Visuals

Family-Photographs-Greenperform Prime Gen2
Multiple assets - Visuals