Philips Sleek Surface PRO

BOLD and Elegant

Products

Product family information

Description

The Sleek SurfacePro family of downlights with bold and elegant metal delivers perfect balance of good design with high energy efficiency. It is a perfect solution for retail application and general indoor area lighting . The range brings together high-flux lighting with a homogeneous optical system without making any concessions on energy efficiency design

Benefits

  • Optimized lighting for retail and office space: smooth and comfortable

  • Stylish and Rugged metal esthetics to cater to different open ceiling application

Features

  • Superior efficacy of 110 lm/W

  • Uniform & volumetric light distribution

Applications

  • Retail Shops
  • Modern office corridors
  • Institutions
  • Community Centers
  • Reception Areas
  • Government Buildings

Warning & Safety

  • Meant for Indoor Application Only. Should not be used in outdoor environment.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Sleek Surface PRO en_IN pdf 390.0 kB
Install instructions
Sleek SurfacePro 5" pdf 806.4 kB

Visuals

Family-Photographs-Sleek Surface PRO
Multiple assets - Visuals