Philips CorePro Plastic LED bulbs

The affordable LEDbulbs solution

Products

CorePro LEDbulb ND 8-60W A60 B22 827
CorePro LEDbulb ND 8-60W A60 B22 827
929001233902
CorePro LEDbulb ND 11-75W A60 B22 827
CorePro LEDbulb ND 11-75W A60 B22 827
929001234002
CorePro LEDbulb ND 13-100W A60 B22 827
CorePro LEDbulb ND 13-100W A60 B22 827
929001234102
CorePro LEDbulb ND 13-100W A60 E27 827
CorePro LEDbulb ND 13-100W A60 E27 827
929002306808
CorePro LEDbulb ND 13-100W A60 E27 840
CorePro LEDbulb ND 13-100W A60 E27 840
929002306908

Product family information

Description

The CorePro LED bulb is the perfect bulb for your basic lighting needs. It provides beautiful light and dependable performance you expect from LED at an affordable price. CorePro LEDbulbs are compatible with existing fixtures with an E27 or B22 holder and are designed for retrofit replacement of incandescent bulbs. They deliver huge energy savings of 80% and provides excellent quality of light. By offering a lifetime of 15,000 hours, it reduces maintenance costs.

Benefits

  • This bulb is the perfect replacement for your matted incandescent bulbs

  • Up to 80% energy-saving

Features

  • Easy retrofit with existing lamp holders

  • Long lifetime

Applications

  • Hospitality
  • Residential
  • Walkways

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro Plastic LED bulbs en_IE pdf 562.9 kB

Visuals

Family-Photographs-CorePro Plastic LED bulbs
Multiple assets - Visuals
Video
CorePro Plastic LEDbulbs mp4 240.4 MB

Photometry and Lighting design

Family-IES-CorePro Plastic LED bulbs
Multiple assets - Software Plugins