Philips CorePro, LEDbulb, A60, 60 W, B22, 2700 K, 806 lm, CRI 80, 15000 h

CorePro LEDbulb ND 8-60W A60 B22 827

Product Description

CorePro, LEDbulb, A60, 60 W, B22, 2700 K, 806 lm, CRI 80, 15000 h, 100.00 lm/W, EEL F, PF 0.5, IP20, SVM 0.4, PstLM 1

Order code: 929001233902
Full order code: 871869657763900

Specifications

Cap base
B22
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001233902 pdf 67.8 kB
Product information sheet
Product Information Sheet pdf 357.4 kB
Product leaflet
Localized commercial leaflet 929001233902 en_IE pdf 593.2 kB

Visuals

Product-Photographs-929001233902_EU
Multiple assets - Visuals
Product-Diagrams-929001233902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDbulb ND 8-60W A60 B22 827 ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-15k-1-Bulbs-Plastic-Ref-929002299507 pdf 976.7 kB