Philips CorePro, LEDbulb, A60, 100 W, E27, 4000 K, 1521 lm, CRI 80, 15000 h, Plastic

CorePro LEDbulb ND 13-100W A60 E27 840

Product Description

CorePro, LEDbulb, A60, 100 W, E27, 4000 K, 1521 lm, CRI 80, 15000 h, Plastic, 117 lm/W, EEL E, PF 0.54, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002306908
Full order code: 872016916909800

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002306947 pdf 67.6 kB
Product information sheet
Product Information Sheet pdf 360.5 kB
Product leaflet
Localized commercial leaflet 929002306908 en_IE pdf 293.7 kB

Visuals

Product-Photographs-929002306908_EU
Multiple assets - Visuals
Product-Diagrams-929002306908_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDbulb ND 13-100W A60 E27 840 IES 615 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-15k-1-Bulbs-Plastic-Ref-929002299507 pdf 976.7 kB