Indonesia - English

Philips UniSpot

Sophisticated and compact outdoor spotlight

Products

BVP378 4LED 30K 220V 20 50W COB
BVP378 4LED 30K 220V 20 50W COB
911401733424
BVP378 4LED 40K 220V 20 50W COB
BVP378 4LED 40K 220V 20 50W COB
911401733434
BVP378 4LED 30K 220V 25 50W COB
BVP378 4LED 30K 220V 25 50W COB
911401733444
BVP378 4LED 40K 220V 25 50W COB
BVP378 4LED 40K 220V 25 50W COB
911401733454
BVP378 4LED 30K 220V 35 50W COB
BVP378 4LED 30K 220V 35 50W COB
911401733464
BVP378 4LED 40K 220V 35 50W COB
BVP378 4LED 40K 220V 35 50W COB
911401733474
BVP378 4LED 30K 220V 20 RDM 50W COB
BVP378 4LED 30K 220V 20 RDM 50W COB
911401733524
BVP378 4LED 40K 220V 20 RDM 50W COB
BVP378 4LED 40K 220V 20 RDM 50W COB
911401733534

Product family information

Description

Philips UniSpot features a sophisticated and compact design that balances beauty and functionality, unobstrusively blending into diverse urban applications. Spotlights in the UniSpot range feature a cylindrical geometry separated into two sections. The front section provides illumination, while the back section connects to heating or other systems using a variety of accessories. Two indication plates on the stand and base make the installation process simple and easy.

Benefits

  • Sleek and minimalist design, suitable for diverse application scenarios

  • A variety of optics and color selections

Features

  • Standard: RGB+3000K, RGB+4000K,RGB, 3000K, and 4000K

  • Optional 2200K, 2700K, 3500K, 5000K, 5700K, 6500K, monochrome, and RGB+5700K,

Applications

  • Bridges, Monuments, Facades
  • Municipal Buildings
  • Parks and Plazas​

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniSpot en_ID pdf 482.9 kB

Visuals

Family-Photographs-UniSpot
Multiple assets - Visuals

Photometry and Lighting design

Family IES collection
FIC-OF-UniSpot zip 209.8 kB