Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer experiences
Contact
Careers
News and events
The official Philips lighting catalogue has a new home!
Only available in store
Product leaflet pdf 486.1 kB
Product-Photographs-929001184508_EU ZIP
Product-Diagrams-929001184508_EU ZIP
Product Description
Ecofit, LEDtube, T8, EM, Single-end, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass
G13
Spectral Power Distribution Colour - LEDtube 1200mm 16W 740 T8 AP C G
General uniform lighting - LEDtube 1200mm 16W 740 T8 AP C G
Light Distribution Diagram - LEDtube 1200mm 16W 740 T8 AP C G
LEDtube 16W G13 740 T8 AP I G
Lumen Maintenance Diagram - LEDtube 1200mm 16W 740 T8 AP C G