Philips MASTER, LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, HPI 400W, E40, 6500 K, 20000 lm, CRI 80, 50000 hour(s)

TForce HB 140W E40 865 NB GM

Product Description

MASTER, LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, LED alternative to HPI 400W, E40, 6500 K, 20000 lm, CRI 80, 50000 hour(s), 92 lm/W, EEL F, PF 0.9, Beam angle 60 degree(s), Plastic, RG1, IP40, SVM 0.4, PstLM 1

Order code: 929002281808
Full order code: 871869973274500

Specifications

Cap-Base
E40
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED Highbay
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002281808 en_ID pdf 614.0 kB

Brochures

Install instructions
Installation Instructions pdf 978.6 kB

Visuals

Product-Photographs-929002281808_EU
Multiple assets - Visuals
Product-Diagrams-929002281808_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce HB 140W E40 865 NB GM IES 3.5 kB
IES
IES File - TForce HB 140W E40 865 NB GM ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-(Highbay-–-HPI-SON-HPL)-COMF-7165398-Ref-929002281908 pdf 701.5 kB