Philips LED HPI, T-shape T140, Mains only, 110-240 V, 60 W, CFL-i 125W, HID 100W, E40, 6500 K, 7000 lm, 25000 hour(s)

TForce Core HB MV ND 60W E40 865 GEN3

Product Description

LED HPI, T-shape T140, Mains only, 110-240 V, 60 W, LED alternative to CFL-i 125W, HID 100W, E40, 6500 K, 7000 lm, 25000 hour(s), 116 lm/W, RG1

Order code: 929002409618
Full order code: 871951427022000

Specifications

Cap-Base
E40
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002409618 en_ID pdf 574.6 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core HB MV ND 60W E40 865 GEN3 pdf 620.4 kB

Visuals

Product-Photographs-929002409618_EU
Multiple assets - Visuals
Product-Diagrams-929002409618_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB MV ND 60W E40 865 GEN3 ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Highbay-COMF-7165405-Ref-929002409918 pdf 681.2 kB