Philips GreenUp Round Highbay

Classic, economical and reliable highbay luminaire

Products

BY518P SE LED50/NW PSU WB
BY518P SE LED50/NW PSU WB
911401588745
BY518P SE LED50/CW PSU WB
BY518P SE LED50/CW PSU WB
911401588845
BY518P SE LED70/NW PSU WB
BY518P SE LED70/NW PSU WB
911401588945
BY518P SE LED70/CW PSU WB
BY518P SE LED70/CW PSU WB
911401589045
BY518P LED210/NW PSU WB GM
BY518P LED210/NW PSU WB GM
911401647607
BY518P LED210/CW PSU WB GM
BY518P LED210/CW PSU WB GM
911401647707
BY518P LED260/NW PSU WB GM
BY518P LED260/NW PSU WB GM
911401647807
BY518P LED260/CW PSU WB GM
BY518P LED260/CW PSU WB GM
911401647907

Product family information

Description

The GreenUp Round Highbay range of luminaires provides the optimal balance between basic performance and price. The family covers a wide product range with a variety of options, competitive specifications, and long-term quality and reliability. The range is suitable for most industrial applications.

Benefits

  • Excellent energy savings, great value for money

  • High light quality with a range of lumen packages for different applications

Features

  • 140 lm/W system efficacy

  • Narrow and wide beam options

Applications

  • Manufacturing
  • Warehouse

Specifications

  • Mounting type
    Surface Suspended Pipe
  • Operating Temperature range
    -20 to +45 ºC
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Mains connection
    Flying cable
  • Mechanical Accessories
    Mounting bracket
  • Optical Accessories
    Reflector
  • Dimming
    PSU: non-dimmable
  • Material
    Housing: die-cast aluminum
  • Lumen maintenance at median useful life 50.000h
    L70
  • Flicker / Pst / SVM
    <15%
  • Luminous flux
    11klm - 30klm
  • Power consumption
    77W - 207W
  • Luminaire efficacy
    Up to 143lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    WB NB
  • Reflector material
    Aluminum
  • Optical cover/lens material
    PC
  • Optical cover/lens finish
    Clear
  • Protection Class IEC61140
    Class I
  • Mechanical impact protection
    IK06
  • Ingress protection
    IP65

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenUp Round Highbay en_ID pdf 595.5 kB
Install instructions
GreenUp Round Highbay pdf 2.1 MB
Install instructions
GreenUp Round Highbay pdf 1.8 MB

Visuals

Family-Photographs-GreenUp Round Highbay
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenUp Round Highbay
Multiple assets - Software Plugins
Family IES collection
BY518P Family ies zip 55.0 kB