Philips GreenSpace G6, 12 W, 1400 lm, 6500 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 12 W, 1400 lm, 6500 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 911401570444

Specifications

Number of gear units
-
Gear
-
Driver included
No
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401570444 en_ID pdf 253.4 kB

Visuals

Product-Photographs-911401570444_EU
Multiple assets - Visuals
Product-Diagrams-911401570444_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN391B LED14/865 PSD D100 AL WP GCG2HE ies 10.4 kB