Philips LineBase

Amazingly Linear,. Brighter, Comfortable and Safer. .

Products

Product family information

Description

LineBase is breakthrough lighting for the city tunnel, underpass. It’s a really and amazingly linear lighting yet easy to install, and it’s the ideal solution to replace fluorescent lighting. The customized lumen output of LineBase enables lighting designers to have freedom on lighting layout. Its continous installalation is to create a seamless, brighter, comfortable visual effect with less flicker. Its plug-and-play electrical connection and remote waterproof drivers save total cost of owner. The products pass kinds of safety and durability test to prove a long lifespan on its operation.

Benefits

  • Continuous installation for visual comfort

  • Flexible lumen package for more application

Features

  • Wattage ranges from 10-60W, lumen output customized

  • Slim and linear housing, compact end cap with positioning-slot

Applications

  • City tunnel
  • Underpass
  • Road lighting
  • Industrial areas

Warning & Safety

  • Strongly recommended to use surge protection device in electricity cabinet to wire luminaires

Specifications

  • Material
    Housing: die-cast aluminiumOptic cover: glass
  • Light Source
    2835/3030 LED
  • Installation
    Fixed and adjustable bracket optionsAdjustable tilting angle +/- 60D
  • Luminous flux
    up to 38400lm
  • Correlated color temperature - CCT
    5000K4000K3000K
  • Luminaire efficacy
    4000K: 115-125lm/W
  • Color Rendering index - CRI
    70
  • Power
    up to 320W
  • Mains Voltage
    220-240VAC, 50/60Hz
  • Control system input
    1-10V
  • Dimming
    1-10VStep dimming
  • Operating Temperature range
    -40 to +50C Ta
  • Ingress protection
    IP66
  • Certification
    CQC

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LineBase en_HK pdf 219.0 kB

Visuals

Family-Photographs-LineBase
Multiple assets - Visuals

Photometry and Lighting design

Family IES collection
LineBase zip 6.0 MB